Product  PT9V-1001-I2-H1141

Inductive Sensor

For Rotary Actuators

Order number: 1050002
    • Rectangular, housing DS20
    • Plastic, PBT‐GF30‐VO
    • Two switching outputs for monitoring the position of rotary actuators
    • Mounting on all standard actuators
    • DC 2-wire, nom. 8.2 VDC
    • 2 × outputs acc. to EN 60947-5-6 (NAMUR)
    • Cable connection
    • ATEX category II 1 G, Ex zone 0
    • ATEX category II 1 D, Ex zone 20
    • SIL2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 with HFT0
    • SIL3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
#

General data

EAN 4047101063790
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 136 g

Technical Data

Design Dual sensor for rotary actuators
Operating voltage Nom. 8.2 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PBT-GF30-V0
Ambient temperature -25…+70 °C
Protection class IP67
Approvals ATEX II 1 G, ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D, SIL2, PLc

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top