Product  PT9V-1008-I2-H1143

Mounting Accessories

Mounting Kit

Order number: 6900403

    Mounting kit for larger rotary actuators:

    Ø spacer plate and snap ring: max. 110 mm

    Hole pattern on flange surface: 30 x 130 mm

    Connection shaft (shaft extension) height: 50 mm/Ø: max. 75 mm

    Included in delivery:

    1 spacer plate 50 mm (POM)

    1 spacer ring Ø 20 mm (PP-GF30)

    Mounting the spacer plate:

    2 cylinder screws M5 x 12 [DIN 912‐A2]

    2 cylinder screws M5 × 65 [DIN 912-A2]

    4 lock washers A5 [DIN 137-A2]

    Mounting the puck with spacer ring:

    1 countersunk screw M6 × 45 [DIN 7991-A2]

    The spacer ring has a 4 x 4 mm cross-shaped notch allowing the actuator to be mounted offset by 90°, suited for crosswise-mounted drives.

#

General data

EAN 4047101112795
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 39269097900
Country of origin DE
Weight 122 g

Technical Data

Design Accessories for dual sensor
Housing material Plastic, PP-GF30

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top