Product PT9V-1001-I2-H1143
Pressure-Resistant Linear Position Sensor
SSI
Order number: 1540262- Suited for hydraulic cylinders
- The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term)
- Shock-proof up to 100g
- Status displayed via 3 color LED
- Resolution 0,005 mm
- Operating temperature rod -40 °C…+105 °C
- Operating temperature electronics -40 °C…+85 °C
- Protection class IP68
- 7…30 V DC power supply
- SSI - output, gray coded, 25 bit
- M12 x 1 connector

General data
| EAN | 4047101405231 |
| eCl@ss-Code (V5.1.4): | 27270703 -/- Magnetostrictive linear position sensor |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 1 g |
Technical Data
| Design | Rod |
| Operating voltage | 7…30 VDC |
| Communication protocol | SSi |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Materials (contact with media) | Stainless steel |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68 |

