Product  PT9V-1001-U1-DA91

Actuator and Sensor Cable, PVC

Extension Cable

Order number: 6629819
    • Female M12, angled, 3-pin
    • Male M12, straight, 3-pin
    • Jacket material: PVC
    • Jacket color: gray
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 0.6 m
#

General data

EAN 4047101361940
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 1 g

Technical Data

Cable length 0.60  m
Ambient temperature -5…+80 °C

Connectivity accessories

3059144

Select Country

Turck worldwide

to top