Product PT1VR-1004-I2-DA91
Photoelectric Sensor
Triangulation Sensor with Switching Output
Order number: 3067615Alternative order number : 67615
- Foreground and background suppression
- Operating range 50…200 mm
- 2 m cable, 5-pole
- Operating voltage 12…30 VDC
- PNP switching output
- Response time of output 64 ms

General data
| EAN | 662488676155 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 200 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS/Polycarbonate |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

