Product PT1VR-1008-U1-H1141/X
LED Signal Light
Compact Signal Tower
Order number: 3091343Alternative order number : 91343
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- M12 x 1 male
- Multicolor: Green (COL 1) / Yellow (COL 2) / Red (COL 3)
- Operating voltage: Operating voltage 12…30 VDC or 21…27 VAC with 135 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488913434 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 191 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 21…27 VAC / 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |

