Product  PT1VR-1008-U1-H1143/X

Fieldbus cable for fieldbus systems

according to IEC61158-2, 4-pole

Order number: 8900142
    • Fieldbus cable, type A, acc.to IEC 61158-2
    • PVC jacket, orange
    • Oil, gas and sunlight resistant
    • Temperature range -40…+75 °C
    • Cable cross section: 18/7 AWG (0.8 mm2)
    • Open end
    • 7/8" female, straight, stainless steel
    • Cable length 20 m
#

General data

EAN 4047106002251
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin DE
Weight 1815 g

Technical Data

Cable length 20.0  m
Ambient temperature -5…+50 °C

Select Country

Turck worldwide

to top