Product PT1VR-1008-U1-DA91
Measuring Light Screen
Receiver
Order number: 3015152Alternative order number : 15152
- Male M12 × 1, 8-pin
- Protection class IP65
- Resolution 5 mm
- Max. range 4 m
- 2 × EZA-MBK-11 brackets included in delivery
- Operating voltage 18…30 VDC
- IO-Link communication and PNP switching output (standard via IO-Link splitter CSB-M1240M1280 included in scope of delivery) or analog output 0…10 V via splitter CSB-M1250M1280 (to be ordered separately)
- Extension cable required between emitter and splitter, type DEE2R-8xxD
- 2 × PNP switching output (SIO mode)
- 2 × analog outputs 0…10 V (SIO mode)

General data
| EAN | 662488151522 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | MX |
| Weight | 1660 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 18…30 VDC |
| Voltage output | 0…10 V |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Anodized |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

