Product PK-P-MZ-002
Photoelectric Sensor
Convergent Mode Sensor
Miniature Sensor
Order number: 3013383Alternative order number : 13383
- Stainless steel housing V2A
- Protection class IP67
- Cable, 2 m, 3-wire
- Lens, sapphire crystal glass
- Operating voltage: 10…30 VDC
- PNP switching output, light operation

General data
| EAN | 662488133832 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CH |
| Weight | 46 g |
Technical Data
| Cable length | 2.0 m |
| Construction size | 7 x 5 x 40 mm |
| Housing material | Metal, Stainless steel |
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |

