Product  PS040D-502L-2UPN8X-H1141

LED Linear Light

In the Metal Housing

Order number: 3086892

Alternative order number : 86892

    • Cascadable
    • Operating voltage: 12…30 VDC
    • Protection class IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Window material: borosilicate glass
    • Housing length: 640 mm
    • Monochrome: Cold white
    • High protection classes IP67 / IP69K
    • M12 × 2 male connector, 4-pin, rear outlet
#

General data

EAN 662488868925
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin US
Weight 1814 g

Technical Data

Design Rectangular
Operating voltage 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Metal, Nickel-plated aluminum
Ambient temperature -40…+70 °C
Protection class IP67/IP68/IP68

Select Country

Turck worldwide

to top