Product PS040D-501L-2UPN8X-H1141
excom I/O System
PROFIBUS-DP Interface
Order number: 6884277- Gateway for PROFIBUS-DPV1 communication
- Connection of the excom station to the PROFIBUS
- Baud rate max. 1.5 Mbps
- PROFIBUS interface acc. to PROFIBUS user organization (PNO)

General data
| EAN | 4047101350050 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85389099990 |
| Country of origin | DE |
| Weight | 134 g |
Technical Data
| Housing material | Plastic |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFMus, cFM, IECEx, CE |
Data Sheets
| German | 126 KB |
| English | 125 KB |
| French | 126 KB |
| Spanish | 125 KB |
| Czech | 126 KB |
| Dutch | 125 KB |
| Romanian | 126 KB |
| Russian | 110 KB |
| Polish | 127 KB |
| Chinese | 210 KB |
| Turkish | 126 KB |
Approval
| TÜV 21 ATEX 8643 X | 814 KB |
| IECEx TUR 21.0012X | 340 KB |
| FM23US0051X | 939 KB |
| FM23CA0037X | 974 KB |
| JPEX | 244 KB |
CAD File
Configuration File
Firmware
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |

