Product  PS025D-501L-2UPN8X-H1141

LED Signal Light

Beacon

Order number: 3031602

Alternative order number : 31602

    • LED all-round visible
    • Individually controllable
    • Mechanical screw-in thread M18x1
    • Protection classes IP67 / IP69K
    • UV-resistant materials
    • Current consumption per LED color: max. 25 mA
    • Monochrome: Green (COL 1)
    • Screw terminal connection
    • Operating voltage 10…30 VDC
#

General data

EAN 662488316020
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin CN
Weight 37 g

Technical Data

Design Threaded barrel
Operating voltage 10…30 VDC
Electrical connection Terminal block
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP67/IP69

Select Country

Turck worldwide

to top