Product PS003D-502L-LI2UPN8X-H1141
Inductive Sensor
Order number: 100018031- Threaded barrel, M18 x 1
- Chrome-plated brass
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- Short-circuit proof
- NO contact
- Cable connection

General data
| EAN | 4047101523225 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | CN |
| Weight | 140 g |
Technical Data
| Design | Threaded barrel |
| Operating voltage | 20…250 VAC / 10…300 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

