Product  PS010D-502T-2UPN8X-H1141

Photoelectric Sensor

Triangulation Sensor with Switching Output

Order number: 3063886

Alternative order number : 63886

    • Foreground and background suppression
    • Operating range 50…150 mm
    • 2 m cable, 5-pole
    • Operating voltage 12…30 VDC
    • PNP switching output
    • Response time of output 64 ms
#

General data

EAN 662488638863
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 199 g

Technical Data

Design Rectangular
Operating voltage 12…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, ABS/Polycarbonate
Ambient temperature -10…+55 °C
Protection class IP67

Select Country

Turck worldwide

to top