Product PS025D-502T-LI2UPN8X-H1141
Absolute Rotary Encoder - Singleturn
Industrial Line
Order number: 100016352- Flange with stator coupling, Ø 46 mm
- Blind hole hollow shaft, Ø 10 mm (plug-in depth max. 18.5 mm)
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 4000 rpm (continuous operation 2000 rpm)
- 10…30 VDC
- SSI, gray
- M12 × 1 male connector, 8-pin
- 360° resolved in 13 bit (8192 positions)

General data
| EAN | 4047101545258 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 300 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Communication protocol | SSi |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |

