Product PS040D-501T-LI2UPN8X-H1141
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3078242Alternative order number : 78242
- Cable with male end M12 × 1, 4-pin, PVC, 150 mm
- Protection classes IP67 / IP68
- Metal housing
- LED all-round visible
- Indication of insufficient excess gain
- Sensitivity adjustable via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, complementary contact

General data
| EAN | 662488782429 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 42 g |
Technical Data
| Design | Tube |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Metal, Nickel-plated brass, Nickel Plated |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67/IP68 |

