Product  PS025V-508-2UPN8X-H1141/3GD

Photoelectric Sensor

Photoelectric Sensor for Glass Fibers

Order number: 3053979

Alternative order number : 53979

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 12…250 VDC or 24…250 VAC
    • Relay output, changeover (SPDT)
    • Light or dark operation, adjusted via selector switch
#

General data

EAN 662488539795
eCl@ss-Code (V5.1.4): 27270905 -/- Fiber optic sensor
Customs tariff number 85365080000
Country of origin US
Weight 350 g

Technical Data

Design Rectangular
Operating voltage 24…250 VAC / 12…250 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -25…+55 °C
Protection class IP67

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

Select Country

Turck worldwide

to top