Product PS001R-508-2UPN8X-H1141/3GD
Image Processing
PresencePLUS Pro-controller
Order number: 3076874Alternative order number : 76874
- Controller for DIN rail mounting
- Protection class IP20
- Separate camera required, type PPROCAM
- Parameterization software in 9 languages for Windows operating system
- EtherNet/IP and Modbus TCP interface
- 1/3“ CMOS, 752x480 pixels
- RGB- / HSI color space
- Voltage supply 10…30 VDC
- Max. current consumption 1.5 A (no-load)
- Memory 64 MB
- Max. 999 inspections

General data
| EAN | 662488768744 |
| eCl@ss-Code (V5.1.4): | 27310201 -/- Camera (image processing) (P3/P4, iVu) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 45 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Current output | 150 mA |
| Communication protocol | EtherNet/IP, Modbus TCP, Modbus TCP, PCCC, RS232 |
| Electrical connection | Screw terminals, Removable screw terminals |
| Housing material | Metal, Black |
| Ambient temperature | 0…+50 °C |
| Protection class | IP20 |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

