Product  PS016V-504-LI2UPN8X-H1141/3GD

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3044405

Alternative order number : 44405

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488444051
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 144 g

Technical Data

Design Tube
Operating voltage 10…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PBT
Ambient temperature -40…+70 °C
Protection class IP67

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

Select Country

Turck worldwide

to top