Product  PS001V-504-LI2UPN8X-H1141/3GD

Actuator and Sensor Cable, PUR

Connection Cable

Order number: 6628039
    • Male M12, angled, 4-pin
    • Sheath material: PUR
    • Sheath color: black
    • Qualified for drag chain use
    • Resistant to weld splatter
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • RoHS conform
    • Protection class IP67
    • Cable length: 10 m
#

General data

EAN 4047106158859
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin DE
Weight 314 g

Technical Data

Cable length 10.0  m
Ambient temperature -25…+80 °C

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

Select Country

Turck worldwide

to top