Product  PS025V-503-LI2UPN8X-H1141/3GD

Pressure Transmitter

With Current Output (2-Wire)

Order number: 6836555
    • Fully welded metal measuring cell
    • Pressure range 0…160 bar rel.
    • 7…33 VDC
    • Analog output 4…20 mA
    • Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
    • Connector device, M12 × 1
#

General data

EAN 4047101400052
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 107 g

Technical Data

Design Without display
Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Pressure type Relative pressure
Pressure range bar 0…160 bar
Pressure range psi 0…2320.6 psi
Operating voltage 7…33 VDC
Electrical output Current output (2-wire)
Current output 4…20 mA
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer Stainless steel 1.4435 (AISI 316L)
Medium temperature -40…+135 °C
Ambient temperature -30…+85 °C
Protection class IP67
Approvals CE, Metrological certification (RUS), cULus

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top