Product  PS001V-503-LI2UPN8X-H1141/3GD

Actuator and Sensor Cable, PVC

Extension Cable

Order number: 6630786
    • Female M12, angled, 4-pin
    • Male M12, angled, 4-pin
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 50 m
#

General data

EAN 4047101389791
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 1 g

Technical Data

Cable length 50.0  m
Ambient temperature -5…+80 °C

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

Select Country

Turck worldwide

to top