Product PS400R-503-LI2UPN8X-H1141/3GD
EG-VA805526/***-****/GD60.***** – Quick Start Guide
Quick Start Guide (DE/EN/FR/PT/ZH/KO)
Order number: 100001971
General data
| Customs tariff number | 49111010000 |
| Country of origin | DE |
| Weight | 0 g |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

