Product  PS100R-501-2UPN8X-H1141/3GD

Pick-to-Light

Placement Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3076284

Alternative order number : 76284

    • Protection class IP67
    • Male M12 x 1, 4-pin
    • Job light: green
    • Mispick: red
    • Actuation: not signalled
    • Operating voltage 12…30 VDC
    • PNP switching
    • NO contact
#

General data

EAN 662488762841
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin CN
Weight 151 g

Technical Data

Design Dome
Operating voltage 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP67/IP69

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

Select Country

Turck worldwide

to top