Product  PS025V-501-2UPN8X-H1141/3GD

Food & Beverage Hygienic, PVC

Connection Cable

Order number: 6934477
    • M12 female connector, straight, 4-pin
    • Stainless steel coupling nut/screw
    • Jacket material: PVC
    • Jacket color: gray RAL 7040
    • Resistant to acids and alkalis
    • Resistant to oils and chemicals
    • Flame-retardant acc. to DIN EN 60332 1-2, DIN EN 60332 2-2, VDE 0482 332-1-2, VDE 0482 332-2-2
    • Approvals: Gost, Ecolab
    • RoHS and REACH compliant
    • Protection class IP67/IP69K
    • Cable length: 20 m
#

General data

EAN 4047101366259
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin DE
Weight 663 g

Technical Data

Cable length 20.0  m
Ambient temperature 0…+80 °C

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

Select Country

Turck worldwide

to top