Product PS010V-501-2UPN8X-H1141/3GD
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3087559Alternative order number : 87559
- Cable with male end M12 × 1
- Visible red light
- Programming via teach cable or multi-function button
- Operating voltage: 10…30 VDC
- PNP output
- Light/dark operation

General data
| EAN | 662488875596 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 74 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Current output | 100 mA |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -10…+55 °C |
| Protection class | IP50 |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

