Product PS003V-501-LI2UPN8X-H1141/3GD
Passive Actuator/Sensor Junction Box, 4 Ports
M8 × 1 I/O Port with Integral Homerun Cable
Order number: UX19224- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS conform
- cULus listed
- LED (PNP circuit)
- I/O port (number of pins): 3-pin + PE
- General purpose cable
- PVC jacket, black, shielded, 6 × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL1061, CSA FT1

Technical Data
| Cable length | 3.0 m |
| Ambient temperature | 5…+85 °C |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

