Product  PS001R-501-LI2UPN8X-H1141/3GD

LED Linear Light

In the Metal Housing

Order number: 3087816

Alternative order number : 87816

    • Cascadable
    • Light beam: 990mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color: Cold white
    • Window: opaque
    • M12 x 1 male, straight, 4-pin
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488878160
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 774 g

Technical Data

Design Rectangular
Operating voltage 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Metal, AL
Ambient temperature -40…+70 °C
Protection class IP50

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

Select Country

Turck worldwide

to top