Product PS250R-311-2UPN8X-H1141
Radio Transmission System
Tree Topology
Data Radio Slave (FlexPower) with Integrated Magnetic Field Sensor
Order number: 3092947Alternative order number : 92947
- Internal antenna
- Configuration via software or infrared interface
- Self-organizing tree structure
- Repeater for extension of network
- Deterministic data transmission
- Frequency hopping FHSS
- Time Division Multiplex Access (TDMA)
- Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
- Inputs: 1 × integrated magnetic field sensor
- Internal battery, 3.6 V Li-ion D cell

General data
| EAN | 662488929473 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200 |
| Country of origin | US |
| Weight | 275 g |
Technical Data
| Design | Cylindrical/Smooth |
| Operating voltage | 3.6…5.5 VDC |
| Communication protocol | RS485, Modbus RTU |
| Housing material | Plastic, ABS |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

