Product PS010V-311-2UPN8X-H1141
Accessories for Sensor Cable - Label Holder
Order number: 100048170- For identification of connection cables (TEL/TXL product series)
- Material: PVC, transparent
- For cable diameters: min. 5 mm
- Dimensions: 4 × 18 mm
- Flame retardant in accordance with UL 94, fire class V-0
- Delivery unit: 50 pieces per package

General data
| EAN | 4047101642902 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | PL |
| Weight | 1 g |
Technical Data
| Ambient temperature | -40…+60 °C |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

