Product PS003V-304-2UPN8X-H1141
Wall/panel feed-through
Order number: U3-00003- For Industrial Ethernet
- RJ45 on M12 × 1, 4-port
- 4-pin
- Voltage: 125 V
- Ampacity: 1.5 A
- Temperature: -30 °C…+75 °C
- D-coding
- Protection class: IP20/67

General data
| EAN | 4047101040241 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 85366990990 |
| Country of origin | US |
| Weight | 248 g |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

