Product PS001V-304-LI2UPN8X-H1141
Photoelectric Sensor
Switching Light Screen
Receiver
Order number: 3071810Alternative order number : 71810
- Cable, 2 m, 5-wire
- Protection class IP65
- Scan field 371 mm
- Minimum target size 9.5 mm
- Operating voltage: 10 … 30 VDC
- Programmable connection for reduced sensing range
- 2 slot nuts including M5 screws for wall mounting included in the scope of delivery

General data
| EAN | 662488718107 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 650 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Current output | 125 mA |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, AL, Grey |
| Ambient temperature | -20…+70 °C |
| Protection class | IP65 |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
Functional accessories
|
PS001D-502T-2UPN8X-H1141 | 6834112 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

