Product PS040V-303-2UPN8X-H1141
Ultrasonic Sensor
Retroreflective Sensor
Order number: 1610086- Rectangular transducer front
- Cylindrical housing M18, potted
- Connection via M12 x 1 male
- Temperature compensation
- Teach-in range: 2.5…39 cm
- Aperture angle of sonic cone: ±9 °
- 1 x switching output, NPN
- Configurable via Teach-In
- Parameterizable NO/NC

General data
| EAN | 4047101392760 |
| eCl@ss-Code (V5.1.4): | 27272802 -/- Retroreflective ultrasonic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 70 g |
Technical Data
| Design | Threaded barrel |
| Operating voltage | 15…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Nickel Plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | CE, cULus |
Data Sheets
| German | 352 KB |
| English | 352 KB |
| French | 354 KB |
| Spanish | 352 KB |
| Czech | 353 KB |
| Dutch | 352 KB |
| Romanian | 354 KB |
| Russian | 367 KB |
| Polish | 355 KB |
| Chinese | 447 KB |
| Turkish | 353 KB |
Approval/Declaration
Manual
| Operating instructions ultrasound sensors ”Compact” | 2608 KB |
Product Catalog
Quick Start Guide
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

