Product  PS400R-303-LI2UPN8X-H1141

Pick-to-Light

Placement Sensor

Capacitive Sensor

Order number: 3096860

Alternative order number : 96860

    • Protection class IP65
    • M12 x 1 male connector, 4-pin
    • Job light: green
    • Mispick: -
    • Actuation: red
    • Operating voltage 12…30 VDC
    • PNP switching
    • NO contact
    • Capacitive sensor of the second generation
    • High immunity to false actuation by splashing, detergents, oils and other contaminants
#

General data

EAN 662488968601
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 190 g

Technical Data

Design Dome
Operating voltage 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP65

Mounting accessories

100042125

Connectivity accessories

3095384
6901322
6821322
6634164
7030632

Functional accessories

6834112
100003349

Select Country

Turck worldwide

to top