Product PS001R-302-LI2UPN8X-H1141
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3809278- RGB LED display with up to 14 different light colors
- Capacitive sensor
- Protection class IP67
- 2 × 240-mm cables each with one M12 connector
- 5-pin
- Operating voltage 12…30 VDC
- RS485 interface
- Supports Modbus RTU
- Control of user-defined or predefined light colors
- Flashing function, alternation, 2-color display, intensity check and other animations
- PICK-IQ, Modbus-RTU-compatible bus protocol

General data
| EAN | 662488075316 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 104.33 g |
Technical Data
| Design | Cylinder, threaded |
| Operating voltage | 12…30 VDC |
| Communication protocol | RS485, Modbus RTU |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.240 m |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
Functional accessories
|
PS001D-502T-2UPN8X-H1141 | 6834112 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

