Product PS040V-301-LI2UPN8X-H1141
Accessories
Measuring Wheel
For Solid Shaft Encoders
Order number: 100038314- For length measurement
- Circumference: 0.5 m
- Material: aluminum
- Surface: aluminum, cross knurled
- Application area: cardboard, wood, textiles, rubber, soft plastic

General data
| EAN | 4047101593488 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 76169990990 |
| Country of origin | DE |
| Weight | 539 g |
Technical Data
| Ambient temperature | -30…+80 °C |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
Functional accessories
|
PS001D-502T-2UPN8X-H1141 | 6834112 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

