Product  PS400R-501-LI2UPN8X-H1141/D830

Absolute Rotary Encoder - Multiturn

Industrial Line

Order number: 100011288
    • Flange with stator coupling, Ø 46 mm
    • Blind hole hollow shaft, Ø 8 mm (plug-in depth max. 18.5 mm)
    • Magnetic measuring principle
    • Shaft material: stainless steel
    • Protection class IP67 on housing and shaft side
    • ‐40…+85 °C
    • Max. 4000 rpm (continuous operation 2000 rpm)
    • Energy harvesting technology
    • 10…30 VDC
    • SSI, binary
    • M12 × 1 male, 8-pin
    • Singleturn, 12-bit resolution
    • Multiturn, 12-bit resolution
#

General data

EAN 4047101548969
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90318080000
Country of origin DE
Weight 200 g

Technical Data

Operating voltage 10…30 VDC
Communication protocol SSi
Electrical connection Connector, M12 × 1
Housing material Die-cast zinc
Ambient temperature -40…+85 °C
Protection class IP67

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top