Product PS250R-501-LI2UPN8X-H1141/D830
excom I/O System
System Enclosure 650 x 550 x 260
Order number: 100004332- Stainless steel quality 1.4404 (AISI 316L)
- With inspection window
- Receptacle plate equipped with plastic cable glands (4 × M25 power supply, 4 × M20 Ex-i bus, 96 × M16 Ex-i I/O signals) and 1 × M20 breather/drainer
- Additional installation of Ex e terminals (2 × UT10, 2 × UT10-BU, 2 × UT10-PE) for connecting the supply voltage
- Stainless steel housing with built-in module rack MT16-3G

General data
| EAN | 4047101497847 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 85371098990 |
| Country of origin | DE |
| Weight | 32000 g |
Technical Data
| Operating voltage | 19.2…32 VDC |
| Housing material | Stainless steel, 1.4404 (AISI 316L), Grinded and polished (240 grain size distribution) |
| Protection class | IP66 |
| Approvals | Ex approval |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

