Product  PS100R-501-LI2UPN8X-H1141/D830

Inductive Sensor

With Increased Switching Distance

Order number: 4611326
    • M12 × 1 threaded barrel
    • Chrome-plated brass
    • Large sensing range
    • DC 4-wire, 10…30 VDC
    • Complementary, NPN output
    • Cable connection
#

General data

EAN 4047101248593
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 310 g

Technical Data

Design Threaded barrel
Operating voltage 10…30 VDC
Electrical connection Cable
Cable length 7.0  m
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -25…+70 °C
Protection class IP67

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top