Product PS040V-501-LI2UPN8X-H1141/D830
Valve connector B type
Extension Cable
Order number: 6606574- 2-pin + PE
- Design according to the DIN EN 175301-803
- RoHS-compliant
- Protection class: IP65, IP67, IP68
- Protective component: Transil diode
- M12 male, angled, 2-pin + PE
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals and oils
- UV and ozone resistance
- Flame retardant
- Free from halogen, silicone, PVC and LABS
- Cable length: 0.3 m

General data
| EAN | 4047106163846 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 56 g |
Technical Data
| Cable length | 0.30 m |
| Ambient temperature | -30…+90 °C |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

