Product PS016V-501-LI2UPN8X-H1141/D830
Pressure Transmitter (Rotatable)
With Analog Output and PNP/NPN Transistor Switching Output
Output 2 Reprogrammable as Switching Output
Order number: 6833157- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range -1…16 bar rel.

General data
| EAN | 4047101345605 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Design | With display |
| Process connection | G 1/4'' female thread |
| Pressure type | Relative pressure |
| Pressure range bar | -1…16 bar |
| Pressure range psi | -14.5…232.06 psi |
| Operating voltage | 18…30 VDC |
| Electrical output | Current output (3-wire), 2 × switching output |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303) |
| Material pressure transducer | Ceramic Al₂O₃ |
| Medium temperature | -40…+85 °C |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67/IP69K |
| Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
| German | 340 KB |
| English | 339 KB |
| French | 340 KB |
| Spanish | 340 KB |
| Czech | 340 KB |
| Dutch | 340 KB |
| Romanian | 340 KB |
| Russian | 375 KB |
| Polish | 341 KB |
| Chinese | 436 KB |
| Turkish | 340 KB |
Approval
CAD File
Configuration File
Configuration Software
Manual
| PS Pressure Sensors Instructions for Use | 890 KB |
| TS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 312 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
|
PTS-COVER
Protective housing |
A9350 |
Connectivity accessories
|
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
|
RKC4.4T-2/TXL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625503 |
|
WKC4.4T-2/TXL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625515 |
|
RKC4.4T-P7X2-10/TXL
Connection cable, M12 female connector, straight, 4-pin, LED, cable length: 10 m, jacket material: PUR, black; cULus approval |
6626184 |
Functional accessories
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
|
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |

