Product PS100R-510-LI2UPN8X-H1141
Photoelectric Sensor
Triangulation Sensor with Analog Output
Order number: 3063872Alternative order number : 63872
- Foreground and background suppression
- Operating range 100…400 mm
- M12 × 1 connector rotatable by 90°
- Operating voltage 15…30 VDC
- analog voltage output 0…10 V
- Selectable output response of 4 ms (fast) and 64 ms (slow)

General data
| EAN | 662488638726 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 90314990000 |
| Country of origin | US |
| Weight | 85 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 15…30 VDC |
| Voltage output | 0…10 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS/Polycarbonate |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

