Product  PS001A-510-2UPN8X-H1141

Inductive Sensor

With Increased Switching Distance

Order number: 4561000
    • Threaded barrel, M8 x 1
    • Stainless steel, 1.4427 SO
    • Large sensing range
    • DC 2-wire, 10…55 VDC
    • Polarized version
    • NO contact
    • Cable connection
#

General data

EAN 4047101150599
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 53 g

Technical Data

Design Threaded barrel
Operating voltage 10…55 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Stainless steel, 1.4427 SO
Ambient temperature -25…+70 °C
Protection class IP67

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top