Product  PS001R-510-2UPN8X-H1141

Plastic Fiber

Bifurcated Fiber

Order number: 3035214

Alternative order number : 35214

    • Operation: diffuse/opposed mode
    • Polyethylene sheath, flexible
    • Operating temperature: -30…+70 °C
    • Cable, straight, customizable
    • End sleeve for probe, coaxial M6 × 0.75 threaded
    • Optical fiber, core diameter 1.0 mm
    • Optical fiber, total length: ± 1829 mm
#

General data

EAN 662488352141
eCl@ss-Code (V5.1.4): 27061090 -/- Ready-made optical fiber (not classified)
Customs tariff number 85447000990
Country of origin TW
Weight 35.38 g

Technical Data

Design Circular
Housing material Plastic, PE, Black
Ambient temperature -30…+70 °C

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

Select Country

Turck worldwide

to top