Product  PS010A-508-LI2UPN8X-H1141

Actuator and Sensor Cable, PVC

Extension Cable

Order number: 6625352
    • Female M12, straight, 12-pin
    • Male M12, straight, 12-pin
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 0.6 m
#

General data

EAN 4047101317305
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 56 g

Technical Data

Cable length 0.60  m
Ambient temperature -5…+80 °C

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

Select Country

Turck worldwide

to top