Product  PS250R-505-LI2UPN8X-H1141

Ultrasonic Sensor

Retroreflective Sensor

Order number: 100002168
    • Smooth sonic transducer face
    • Cylindrical housing S18, potted
    • Connection via M12 × 1 male connector
    • Teach range adjustable via adapter
    • Temperature compensation
    • Teach-in range: 5…49 cm
    • Aperture angle of sonic cone: ±20 °
    • NPN switching output, NO contact
    • Switching range adjustable
#

General data

EAN 4047101459685
eCl@ss-Code (V5.1.4): 27272802 -/- Retroreflective ultrasonic sensor
Customs tariff number 85365019000
Country of origin DE
Weight 37 g

Technical Data

Design Threaded barrel
Operating voltage 15…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, LCP, Yellow
Ambient temperature -20…+50 °C
Protection class IP67
Approvals CE, cULus

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

Select Country

Turck worldwide

to top