Product  PS001R-505-LI2UPN8X-H1141

Isolating switching amplifier

1-channel

Order number: 7580011
    • Relay output (changeover)
    • Alarm output (changeover)
    • Switchable: Alarm output or signal doubling
    • Output mode adjustable (NO/NC mode)
    • Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
    • Complete galvanic isolation
    • Input reverse-polarity protected
    • Removable spring type terminals
    • Power bridge (connector incl. in delivery)
    • ATEX, IECEx, NEPSI, cUL, cFM, INMETRO, Kosha, TIIS
    • Use in Zone 2
    • SIL 2
#

General data

EAN 4047101310450
eCl@ss-Code (V5.1.4): 27210121 -/- Isolating switching amplifier
Customs tariff number 85437090990
Country of origin DE
Weight 167 g

Technical Data

Operating voltage 10…30 VDC
Electrical connection Removable spring-type terminals, 2-pin
Housing material Plastic, Polycarbonate/ABS
Ambient temperature -25…+70 °C
Protection class IP20

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top