Product PS001A-502-LI2UPN8X-H1141
Field-Wireable Connector
Sub-D Connector
Male Connector, Straight
Order number: 6604221- For use in PROFIBUS-DP applications
- Integrated controller for clock rates up to 12 Mbps
- Integrated LEDs for bus cable functions
- Activatable terminating resistor
- 180° cable outlet
- Shieldable
- Metal housing
- IDC quick connection
- 9-pin
- Cable diameter 6.0…8.0 mm
- UL approval

General data
| EAN | 4047101506860 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | TH |
| Weight | 83 g |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

