Product PS001A-508-2UPN8X-H1141
Pressure Sensor
IO-Link with 2 PNP Transistor Switching Outputs
Order number: 100042115- Compact design
- For pressure and vacuum monitoring
- Display rotatable by 360°
- Excellent EMC properties
- 2 × PNP outputs, IO-Link
- Pressure range 0…12 bar rel.

General data
| EAN | 4047101604832 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 63 g |
Technical Data
| Design | With display |
| Process connection | G 1/8” female thread |
| Pressure type | Relative pressure |
| Pressure range bar | 0…12 bar |
| Pressure range psi | 0…174.05 psi |
| Operating voltage | 10.8…30 VDC |
| Electrical output | 2 × switching output |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Aluminium, Al/PVC |
| Material pressure transducer | Silicon |
| Medium temperature | 0…+60 °C |
| Ambient temperature | -10…+60 °C |
| Protection class | IP65 |
Mounting accessories
|
PK01V-P13-2UP8X-V1141 | 100042125 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

