Product  PS003V-505-2UPN8X-H1141

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3026914

Alternative order number : 26914

    • Male M12 × 1, 4-pin
    • Protection class IP67
    • Sensitivity adjustable via potentiometer
    • Alignment indicator
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488269142
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 57 g

Technical Data

Design Rectangular
Operating voltage 10…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -20…+70 °C
Protection class IP67

Mounting accessories

100042125

Connectivity accessories

6634164
7030632
3095384
6901322
6821322

Functional accessories

100003349
6834112

Select Country

Turck worldwide

to top